SCOOPS for Mining

With over 40 years of experience and over 6,500 battery-powered units produced, Cat® scoops are the obvious choice for a low-maintenance high-productivity utility vehicle. These products set the bar for efficient and reliable underground utility vehicles. The SU488 is one of the strongest and most rugged low-profile scoops ever built.

Features include:

  • Oversize center sections
  • Tape-switch-type emergency stops
  • Wet-disc service brakes
  • Proprietary IGBT electric controllers
  • Multi-purpose contoured bottom bucket
  • Planetary wheel drives
  • Ground-level battery change system
  • Optional AC traction and hydraulic pump motors with HiPAC VFD drives

NOTE: Models subject to regional availability. Please check with your local dealer for more information.


SU488

 

 

 

 

View Exterior 360°  
Min Adjustable Canopy Height 1.3 m / 54 in and up
Capacity 14.5 tonnes / 16 tons
Wheel Base 3.7 m / 12 ft
Overall Length 9.1 m / 30 ft
Overal Width 2.89 m / 9.5 ft

 

Scoops Product Brochure

 
SU488 DM

 

 

 

 

Min Adjustable Canopy Height 1.4 m / 56 in and up
Capacity 14.5 tonnes / 16 tons
Wheel Base 4.7 m / 15.4 ft
Overall Length 10.4 m / 34.1 ft
Overal Width 2.9 m / 9.5 ft

 

Scoops Product Brochure

 
Min Adjustable Canopy Height 1.12 m / 44 in and up
Capacity 9.1 tonnes / 10 tons
Wheel Base 3.7 m / 12.1 ft
Overall Length 8.8 m / 28.8 ft
Overal Width 3 m / 10 ft

 

SU488L Specifications