Off Highway Trucks for Mining

Developed specifically for mining, quarry and construction applications, our off-highway trucks keep material moving at high volume to lower cost per ton. They're pass-matched with Cat® Wheel Loaders and Hydraulic Excavators to speed cycle times and maximize productivity.

NOTE: Models subject to regional availability. Please check with your local dealer for more information.


770

 

 

 

 

Rated Payload 36.3 tonnes / 40 tons
 
Engine Model Cat® C15 ACERT
Gross Power - SAEJ1995 381 kW / 511 hp
Net Power - SAEJ1349 355 kW / 476 hp
Target Gross Machine Operating Weight 71 214 kg / 157,000 lb

 

770 Product Brochure

 
770G

 

 

 

 

Rated Payload 36.3 tonnes / 40 tons
 
Engine Model Cat® C15 ACERT
Gross Power - SAEJ1995 381 kW / 511 hp
Net Power - SAEJ1349 360 kW / 483 hp
Target Gross Machine Operating Weight 71 214 kg / 157,000 lb

 

770G Product Brochure

 
772

At 50 Tons/45.3 Tonnes, the Cat 772 off-highway truck is an earthmoving and quarry specialist. Like all Cat trucks, the 772 offers comfort and safety for the operator, reliable components, and a strong chassis for years of dependable, low cost per ton service.

 

 

Rated Payload 46 tonnes / 51 tons
 
Engine Model Cat® C18 ACERT
Gross Power - SAEJ1995 446 kW / 598 hp
Net Power - SAEJ1349 399 kW / 535 hp
Target Gross Machine Operating Weight 82 100 kg / 181,000 lb

 

772 Product Brochure

 
772G

 

 

 

 

Rated Payload 45 tonnes / 50 tons
 
Engine Model Cat® C18 ACERT
Gross Power - SAEJ1995 446 kW / 598 hp
Net Power - SAEJ1349 415 kW / 557 hp
Target Gross Machine Operating Weight 82 100 kg / 181,000 lb

 

772G Product Brochure

 
773E

With an off-highway truck heritage that reaches back to 1962, Caterpillar is uniquely qualified to help customers achieve their profit and production goals. The 773E is an industry leading truck that delivers on performance and quality expectations.

 

 

Rated Payload 55.5 tonnes / 61 tons
 
Engine Model Cat® 3412E
Gross Power - SAEJ1995 530 kW / 710 hp
Net Power - SAEJ1349 501 kW / 672 hp
Target Gross Machine Operating Weight 99 300 kg / 219,000 lb

 

773E Product Brochure

 
773G

The 773G is the newest Cat® truck in the 60-Ton size class. The G Series represents a major step forward for Cat Off-Highway Trucks. The new 773G features a 5% horsepower increase for improved performance, easier serviceability, safety and life cycle costs.

 

 

View Interior 360° View Exterior 360°
Rated Payload 56.5 tonnes / 62.3 tons
 
Engine Model Cat® C27 ACERT
Gross Power - SAEJ1995 578 kW / 775 hp
Net Power - SAEJ1349 534 kW / 717 hp
Target Gross Machine Operating Weight 102 740 kg / 226,503 lb

 

773G Product Brochure

 
775G

The 775G is the newest Cat® truck in the 70-Ton size class. The new 775G features a 5% horsepower increase for improved performance, easier serviceability, safety and life cycle costs. With new ways to conserve fuel, Tier 4 Final and Tier 2 equivalent emission controls and design updates that will contribute to prolonged component life, G Series is our most sustainable off-highway truck product to date.

 

View Interior 360° View Exterior 360°
Rated Payload 65 tonnes / 71.7 tons
 
Engine Model Cat® C27 ACERT
Gross Power - SAEJ1995 615 kW / 825 hp
Net Power - SAEJ1349 572 kW / 768 hp
Target Gross Machine Operating Weight 111 812 kg / 246,503 lb

 

775G Product Brochure

 
777D

This rugged and reliable truck is built to the highest standards in a world class factory. It continues a legacy of industry leading performance and cost efficiency for customers in regions outside of the U.S. and Canada.

 

 

Rated Payload 90.4 tonnes / 100 tons
 
Engine Model Cat® 3508B EUI
Gross Power - SAEJ1995 746 kW / 1,000 hp
Net Power - SAEJ1349 699 kW / 938 hp
Target Gross Machine Operating Weight 163 360 kg / 360,143 lb

 

777D Product Brochure

Train your operators effectively and efficiently using simulator-based training from Immersive Technologies. For more information on 777D operator training click here.

 
777G

The 777G is the newest Cat® truck in the 100-Ton size class. The G Series 777 has new levels of performance, operator comfort and durability. With 7% more torque for work and fuel saving strategies that conform to customer needs, the 777G is delivering excellent customer value with reduced life cycle costs.

 

 

View Interior 360° View Exterior 360°
Tier 2 Equivalent
Rated Payload 96.9 tonnes / 106.9 tons
 
Engine Model Cat® C32 ACERT
Gross Power - SAEJ1995 765 kW / 1,025 hp
Net Power - SAEJ1349 704 kW / 945 hp
Target Gross Machine Operating Weight 164 654 kg / 363,000 lb

 

Tier 4 Final
Rated Payload 96.4 tonnes / 106.3 tons
 
Engine Model Cat® C32 ACERT
Gross Power - SAEJ1995 754 kW / 1,011 hp
Net Power - SAEJ1349 683 kW / 916 hp
Target Gross Machine Operating Weight 164 654 kg / 363,000 lb

 

777G Product Brochure

Train your operators effectively and efficiently using simulator-based training from Immersive Technologies. For more information on 777G operator training click here.