Cat® Trucks for Mining

Cat® large mining trucks helped build the modern mining industry and today move more than half of the material — rock and ore, coal and oil sands — at mines around the world. Cat trucks work harder, last longer, and move more material at a lower cost. They're powerful, productive and integrated with the latest in proven technologies. Our engines deliver optimum horsepower while improving fuel efficiency, lowering emissions and shortening service time. Longer-lasting components feature state-of-the-art technologies and enhanced electronics. And our trucks are now more serviceable — so you'll spend less time on maintenance and more time hauling ore.

NOTE: Models subject to regional availability. Please check with your local dealer for more information.


777G

The 777G is the newest Cat® truck in the 100-Ton size class. The G Series 777 has new levels of performance, operator comfort and durability. With 7% more torque for work and fuel saving strategies that conform to customer needs, the 777G is delivering excellent customer value with reduced life cycle costs.

 

View Interior 360° View Exterior 360°
Tier 2 Equivalent
Rated Payload 96.9 tonnes / 106.9 tons
 
Engine Model Cat® C32 ACERT
Gross Power - SAEJ1995 765 kW / 1,025 hp
Net Power - SAEJ1349 704 kW / 945 hp
Target Gross Machine Operating Weight 164 654 kg / 363,000 lb

 

Tier 4 Final
Rated Payload 96.4 tonnes / 106.3 tons
 
Engine Model Cat® C32 ACERT
Gross Power - SAEJ1995 754 kW / 1,011 hp
Net Power - SAEJ1349 683 kW / 916 hp
Target Gross Machine Operating Weight 164 654 kg / 363,000 lb

 

777G Product Brochure

Train your operators effectively and efficiently using simulator-based training from Immersive Technologies. For more information on 777G operator training click here.

 

 
785D

The popular Cat® 785 has been improved to lower emissions without compromising productivity. Target payloads have been maintained, and the new 3512C HD engine is Tier 2 emissions compliant while maintaining fuel efficiency. Developed specifically for high production mining and construction applications, the 785D keeps material moving at high volume to lower cost per ton.

View Interior 360° View Exterior 360°
Rated Payload 136 tonnes / 150 tons
Engine Model Cat® 3512C HD
Gross Power - SAEJ1995 1 082 kW / 1,450 hp
Net Power - SAEJ1349 1 005 kW / 1,348 hp
Gross Machine Weight 249 476 kg / 550,000 lb

 

785D Product Brochure

 
789D

Caterpillar's exclusive design ownership provides advantages by creating a total hauling unit that delivers the best integration of high production, availability, and payload in combination with low operating cost and long life.

The 789D continues the tradition of Caterpillar's proven 789 Truck with high productivity and lowest in class cost per ton.

View Interior 360° View Exterior 360°
Rated Payload 181 tonnes / 200 tons
Engine Model Cat® 3516B EUI
Gross Power - SAEJ1995 1 566 kW / 2,100 hp
Net Power - SAEJ1349 1 320 kW / 1,771 hp
Gross Machine Weight 324 319 kg / 715,000 lb

 

789D Product Brochure

 
793D

The 793D is powered by the 3516B High Displacement engine — built for power, reliability and efficiency and delivering superior performance in the toughest applications. The 793 D is available in four merchandising arrangements: Standard, for balanced all-around performance; Extended Life Wheel Groups for long, uphill hauls; Extra Top Speed for long, flat haul; and High Altitude Arrangement for operations above 2 750 m (9,000 ft).

 

Rated Payload 218 tonnes / 240 tons
Engine Model Cat® 3516B HD EUI
Gross Power - SAEJ1995 1 801 kW / 2,415 hp
Net Power - SAEJ1349 1 743 kW / 2,337 hp
Gross Machine Weight 383 749 kg / 846,000 lb

 

793D Product Brochure

 Train your operators effectively and efficiently using simulator-based training from Immersive Technologies. For more information on 793D operator training click here.

 
793F

When designing its mining trucks, Caterpillar has three key objectives: safety, service and performance. The 793F delivers all three. From enhanced safety features like ground level service and 600-mm-wide / 24-in-wide stairways, to the increased performance and improved fuel efficiency delivered by the Tier 2 compliant C175-16, the 793F delivers more. And it's available in a wide variety of configurations to meet the needs of any mine site.

View Interior 360° View Exterior 360°
Rated Payload 226.8 tonnes / 250 tons
Engine Model Cat® C175-16
Gross Power - SAEJ1995 1 976 kW / 2,650 hp
Net Power - SAEJ1349 1 848 kW / 2,478 hp
Gross Machine Weight 386 007 or 390 089 kg / 851,000 or 860,000 lb

 

793F Product Brochure

Train your operators effectively and efficiently using simulator-based training from Immersive Technologies. For more information on 793F operator training click here.

 
795F AC

Caterpillar's first AC electric drive truck sets a new standard for performance. Featuring state-of-the-art safety and maintenance features, the 795F AC also breaks new ground in operator comfort. Operators will appreciate the improved handling made possible by a unique braking system that combines dynamic retarding and oil-cooled disc brakes for the highest retarding speed on grade.

View Interior 360° View Exterior 360°
Rated Payload 313 tonnes / 345 tons
Engine Model Cat® C175-16
Gross Power - SAEJ1995 2 535 kW / 3,400 hp
Net Power - SAEJ1349 2 377 kW / 3,188 hp
Gross Machine Weight 570 166 kg / 1,257,000 lb

 

795F AC Product Brochure

Train your operators effectively and efficiently using simulator-based training from Immersive Technologies. For more information on 795F AC operator training click here.

 
797F

The 797F is the next step in ultra-class mining trucks, designed and built by Caterpillar using components and systems that have evolved through years of rugged mining applications. It delivers excellent maneuverability, safe operation, low maintenance costs, lower operating costs and a comfortable ride.

 

View Interior 360° View Exterior 360°
Rated Payload 363 tonnes / 400 tons
Engine Model Cat® C175-20
Gross Power - SAEJ1995 2 983 kW / 4,000 hp
Net Power - SAEJ1349 2 828 kW / 3,793 hp
Gross Machine Weight 623 691 kg / 1,375,000 lb

 

797F Product Brochure

Train your operators effectively and efficiently using simulator-based training from Immersive Technologies. For more information on 797F operator training click here.