Electric Rope Shovels for Mining

The leader in AC technology, Cat® Electric Rope Shovels can move more material - more efficiently and more cost-effectively - than any loading machine on the market. With industry-leading visibility on the standard 7495 operator's cab, they offer the best ride in the market. Additionally, they're ideally pass-matched for Cat ultra-class trucks - providing the most efficient operations, with both loading and hauling tools provided by the same premier manufacturer. And now, they're backed by the unparalleled support of the global Cat dealer network.

NOTE: Models subject to regional availability. Please check with your local dealer for more information.


7295

Providing proven Cat® AC IGBT electrics and a robust front end design, the 7295 offers a payload of 45 tonnes (50 tons), providing 3 and 4 pass loading capability with the Cat 785D and 789C mining trucks for an optimal loading and hauling operation.

 

 

 

Payload 45 tonnes / 50 tons
Dipper Capacity 19.1 - 38.3 m3 / 25 - 50 yd3
3-Pass Load 136-tonne / 150-ton haul trucks
4-Pass Load 186-tonne / 205-ton haul trucks

 

7295 Electric Rope Shovel Product Brochure

 
7395

Providing proven Cat® AC IGBT electrics and a robust front end design, the 7395 offers a payload of 64 tonnes (70 tons), providing 3 and 4 pass loading capability with the Cat 789C, 793D and the MT4400D AC mining trucks for an optimal loading and hauling operation.

 

 

Payload 64 tonnes / 70 tons
Dipper Capacity 10.7 - 55.8 m3 / 27 - 73 yd3
3-Pass Load 186-tonne / 205-ton haul trucks
4-Pass Load 227-tonne / 250-ton haul trucks

 

7395 Electric Rope Shovel Product Brochure

 
7495 HD

Providing proven Cat® AC IGBT electrics and a robust front end design, the 7495 HD offers a payload of 82 tonnes (90 tons), providing 3 and 4 pass loading capability with both Cat (793D / 795F) and MT4400D AC / MT5300D AC mining trucks for an optimal loading and hauling operation. This powerful and reliable machine is the only electric rope shovel offered in this size class.

 

Payload 82 tonnes / 90 tons
Dipper Capacity 27.5 - 60.4 m3 / 36 - 79 yd3
3-Pass Load 227-tonne / 250-ton haul trucks
4-Pass Load 326-tonne / 360-ton haul trucks

 

7495 HD Electric Rope Shovel Product Brochure

 
7495

Offering the most advanced electrics in the industry, along with a top notch operator's cab, a robust front end and dippers to suit any application, the Cat® 7495 can efficiently move material at a low cost per ton. Pairing will with the Cat 795F, 797F and MT5300D AC mining trucks for 3 and 4 pass loading capability, the hard-working 7495 supplies a maximum payload capacity of 109 tonnes (120 tons). The continuous evolution of the 7495 is focused on delivering maximum productivity, industry-leading safety and a low total cost of ownership.

 

Rope Crowd
View Interior 360° View Exterior 360°
 
Hydra Crowd
View Interior 360° View Exterior 360°
 
Payload 109 tonnes / 120 tons
Dipper Capacity 30.6 - 62.7 m3 / 40 - 82 yd3
3-Pass Load 326-tonne / 360-ton haul trucks
4-Pass Load 363-tonne / 400-ton haul trucks

 

7495 with Hydra Crowd Electric Rope Shovel Product Brochure

7495 with Rope Crowd Electric Rope Shovel Product Brochure

Train your operators effectively and efficiently using simulator-based training from Immersive Technologies. For more information on 7495 operator training click here.

 

 
7495 HF

The Cat® 7495 HF offers all of the same industry-leading features as the 7495, including a top notch operator's cab and a robust front end, but is configured with a high-flotation undercarriage designed specifically for oil sand mining applications where low ground-bearing pressure is required. Consistent with the standard 7495, the HF configuration provides a maximum payload capacity of 109 tonnes (120 tons) and pairs well with the Cat 795F, 797F and MT5300D AC trucks for 3 and 4 pass loading capability.

 

Rope Crowd
View Interior 360° View Exterior 360°
 
Hydra Crowd
View Interior 360° View Exterior 360°
 
Payload 109 tonnes / 120 tons
Dipper Capacity 30.6 - 62.7 m3 / 40 - 82 yd3
3-Pass Load 326-tonne / 360-ton haul trucks
4-Pass Load 363-tonne / 400-ton haul trucks

 

7495 HF with Hydra Crowd Electric Rope Shovel Product Brochure

7495 HF with Rope Crowd Electric Rope Shovel Product Brochure

 

FastFil Dipper
Small to medium payloads (up to 49.7 m3 (65 yd3)
Optimal for hard rock applications

Straight-Sided Dipper
Small to large payloads
Optimal for coal applications

 

Electric Rope Shovel Product Brochure

 

 

 
  
  
As the only mining equipment manufacturer in the world to offer both types of mining shovels, we have combined our electric rope shovel and hydraulic mining shovel information into one high-quality brochure.  Providing overviews of the safety, reliability, and productivity enhancing features of each, against the backdrop of a rich history in mining, the importance these production loading tools command in a mining fleet is well understood.  Because at the end of the day, every load counts!
As the only mining equipment manufacturer in the world to offer both types of mining shovels, we have combined our electric rope shovel and hydraulic mining shovel information into one high-quality brochure. Providing overviews of the safety, reliability, and productivity enhancing features of each, against the backdrop of a rich history in mining, the importance these production loading tools command in a mining fleet is well understood.

Because at the end of the day, every load counts!

» Learn More (PDF 6.8m)