Cat® Large Hydraulic Excavators deliver reliability and high productivity in bulk earthmoving applications. Engine performance is maximized by Cat ACERT Technology, which also provides low exhaust emissions. The optimized hydraulic system has been designed for outstanding controllability. Operator performance and comfort are improved with maximum space, wider visibility and easy access to switches.

Versatility is key. Many boom and stick options make possible a large range of configurations suitable for a wide variety of applications, and a large number of factory-installed auxiliary hydraulic and work tool options are offered.

Serviceability features — such as extended service intervals, advanced filtration, convenient filter access and user-friendly electronic diagnostics — reduce costs and increase productivity. The Caterpillar designed undercarriage is stable, durable and low-maintenance.

  • Net Flywheel Power: 217 kW / 291 hp to 390 kW / 523 hp
  • Maximum Travel Speed: 4.1 - 4.9 km/h / 2.6 - 3 mph
  • Operating Weight: 45 377 - 84 985 kg / 100,040 - 187,360 lb

»Learn more at